IESNA:LM-63-2002
[TEST]P1071629
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D925U927-4F0-1E-UDD-SVL1-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2997
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 45.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
310.5 309.1 307.6 302.3 297.3 291.3 279.5 263.7 250.9 239
219.4 200.8 188.5 176.1 157 134.5 120.3 106.1 85.9 65.5
52.7 40.3 24.6 20.6 18.3 16.5 14.3 12.3 10.9 10
8 6.6 5.7 4.8 4 7.7 26.9 25.6 49 84.9
108.3 134.9 175.5 213.8 243.5 272 316.2 358.4 388.2 417.3
461.7 502.2 531.3 559.1 602.4 641.6 668.8 693.5 730.5 763.5
785 805.3 832.5 855.9 870.4 883.1 899.7 913.3 920.2 925.9
932.1 934.9 936.8
310.5 308.6 304.8 298.6 292.2 284.5 270.6 253 239.7 226
205.9 186.6 173.3 160.5 141.8 122 109.1 96.7 78.1 61
50.5 40.8 27.4 20.1 17.8 16.4 14.3 12.3 10.9 10
8.6 7.8 6.8 6.4 5.7 8.9 26.1 25.5 50.6 85.1
109.1 135.6 175.5 217.3 245.8 273.7 318.5 360.8 390.5 419
462.5 504.6 534.3 561.6 604.7 644.7 671.9 696.6 733.6 766.5
787.3 808.2 834.8 859.6 873.5 886.8 903.5 917.3 924.8 930.5
936.7 938.6 936.8
310.5 308.6 303.6 293.4 284.7 275.1 258.9 241.4 228.6 215.3
193.6 172.4 158.7 144.9 124.3 106.1 95.1 84.5 69.3 55
45.8 38.5 29.2 23.4 20.6 18.3 15.5 13.4 12 11.1
9.7 8.5 8 7.1 6.3 9.7 27.7 25.1 50.6 85.1
109.1 135 173.9 216.8 245.9 275.6 319.4 362.7 390.5 420.9
464.8 507.5 536 565.1 605.6 645.4 672 696 732.8 764.8
785 805.3 830.9 854.3 868.8 881.5 898.1 911.8 919.4 925.1
931.3 934.9 936.8
310.5 311.3 304.6 291.7 281.1 270.1 252.5 232.9 218.7 204.9
183.7 162.3 147.7 133 111.6 91.2 78.3 66.8 49 36.3
30.8 28.1 25.1 22.9 21 19.6 17 14.9 13.6 12.2
10.2 8.3 7.4 6.9 5.7 6.1 10.1 20.9 48.8 81.9
106.6 131.9 172.3 216.7 245.8 276.1 320.9 367 396.7 425.2
467.1 510.2 537.4 564.6 603.8 643.2 667.9 693.2 728 761.5
781.8 801.4 828.5 852.8 868 880.7 898.1 912 920.3 926
932.9 936.2 936.8
310.5 306.8 298.4 285.5 275 264 245.7 226.3 212.5 199.2
177.6 156.3 142.1 127.4 106 84.8 71 57.3 38.4 28.4
25.2 22.5 18.9 15.5 13.2 11.3 9.2 7.2 6.3 5.8
4.6 3.9 3.4 3.4 2.9 1.5 0.8 14.1 41.1 75.1
100.4 127 170 213.3 241.1 271.5 316.2 360.8 390.5 417.7
460.1 501.4 527.3 556.4 595.3 636.2 660.9 686.2 722.6 755
777.1 796.7 826.1 851.3 866.5 880.4 898.9 914.4 922.6 928.3
935.2 938.1 936.8
310.5 311.3 304.6 291.7 281.1 270.1 252.5 232.9 218.7 204.9
183.7 162.3 147.7 133 111.6 91.2 78.3 66.8 49 36.3
30.8 28.1 25.1 22.9 21 19.6 17 14.9 13.6 12.2
10.2 8.3 7.4 6.9 5.7 6.1 10.1 20.9 48.8 81.9
106.6 131.9 172.3 216.7 245.8 276.1 320.9 367 396.7 425.2
467.1 510.2 537.4 564.6 603.8 643.2 667.9 693.2 728 761.5
781.8 801.4 828.5 852.8 868 880.7 898.1 912 920.3 926
932.9 936.2 936.8
310.5 308.6 303.6 293.4 284.7 275.1 258.9 241.4 228.6 215.3
193.6 172.4 158.7 144.9 124.3 106.1 95.1 84.5 69.3 55
45.8 38.5 29.2 23.4 20.6 18.3 15.5 13.4 12 11.1
9.7 8.5 8 7.1 6.3 9.7 27.7 25.1 50.6 85.1
109.1 135 173.9 216.8 245.9 275.6 319.4 362.7 390.5 420.9
464.8 507.5 536 565.1 605.6 645.4 672 696 732.8 764.8
785 805.3 830.9 854.3 868.8 881.5 898.1 911.8 919.4 925.1
931.3 934.9 936.8
310.5 308.6 304.8 298.6 292.2 284.5 270.6 253 239.7 226
205.9 186.6 173.3 160.5 141.8 122 109.1 96.7 78.1 61
50.5 40.8 27.4 20.1 17.8 16.4 14.3 12.3 10.9 10
8.6 7.8 6.8 6.4 5.7 8.9 26.1 25.5 50.6 85.1
109.1 135.6 175.5 217.3 245.8 273.7 318.5 360.8 390.5 419
462.5 504.6 534.3 561.6 604.7 644.7 671.9 696.6 733.6 766.5
787.3 808.2 834.8 859.6 873.5 886.8 903.5 917.3 924.8 930.5
936.7 938.6 936.8
310.5 309.1 307.6 302.3 297.3 291.3 279.5 263.7 250.9 239
219.4 200.8 188.5 176.1 157 134.5 120.3 106.1 85.9 65.5
52.7 40.3 24.6 20.6 18.3 16.5 14.3 12.3 10.9 10
8 6.6 5.7 4.8 4 7.7 26.9 25.6 49 84.9
108.3 134.9 175.5 213.8 243.5 272 316.2 358.4 388.2 417.3
461.7 502.2 531.3 559.1 602.4 641.6 668.8 693.5 730.5 763.5
785 805.3 832.5 855.9 870.4 883.1 899.7 913.3 920.2 925.9
932.1 934.9 936.8
310.5 308.6 304.8 298.6 292.2 284.5 270.6 253 239.7 226
205.9 186.6 173.3 160.5 141.8 122 109.1 96.7 78.1 61
50.5 40.8 27.4 20.1 17.8 16.4 14.3 12.3 10.9 10
8.6 7.8 6.8 6.4 5.7 8.9 26.1 25.5 50.6 85.1
109.1 135.6 175.5 217.3 245.8 273.7 318.5 360.8 390.5 419
462.5 504.6 534.3 561.6 604.7 644.7 671.9 696.6 733.6 766.5
787.3 808.2 834.8 859.6 873.5 886.8 903.5 917.3 924.8 930.5
936.7 938.6 936.8
310.5 308.6 303.6 293.4 284.7 275.1 258.9 241.4 228.6 215.3
193.6 172.4 158.7 144.9 124.3 106.1 95.1 84.5 69.3 55
45.8 38.5 29.2 23.4 20.6 18.3 15.5 13.4 12 11.1
9.7 8.5 8 7.1 6.3 9.7 27.7 25.1 50.6 85.1
109.1 135 173.9 216.8 245.9 275.6 319.4 362.7 390.5 420.9
464.8 507.5 536 565.1 605.6 645.4 672 696 732.8 764.8
785 805.3 830.9 854.3 868.8 881.5 898.1 911.8 919.4 925.1
931.3 934.9 936.8
310.5 311.3 304.6 291.7 281.1 270.1 252.5 232.9 218.7 204.9
183.7 162.3 147.7 133 111.6 91.2 78.3 66.8 49 36.3
30.8 28.1 25.1 22.9 21 19.6 17 14.9 13.6 12.2
10.2 8.3 7.4 6.9 5.7 6.1 10.1 20.9 48.8 81.9
106.6 131.9 172.3 216.7 245.8 276.1 320.9 367 396.7 425.2
467.1 510.2 537.4 564.6 603.8 643.2 667.9 693.2 728 761.5
781.8 801.4 828.5 852.8 868 880.7 898.1 912 920.3 926
932.9 936.2 936.8
310.5 306.8 298.4 285.5 275 264 245.7 226.3 212.5 199.2
177.6 156.3 142.1 127.4 106 84.8 71 57.3 38.4 28.4
25.2 22.5 18.9 15.5 13.2 11.3 9.2 7.2 6.3 5.8
4.6 3.9 3.4 3.4 2.9 1.5 0.8 14.1 41.1 75.1
100.4 127 170 213.3 241.1 271.5 316.2 360.8 390.5 417.7
460.1 501.4 527.3 556.4 595.3 636.2 660.9 686.2 722.6 755
777.1 796.7 826.1 851.3 866.5 880.4 898.9 914.4 922.6 928.3
935.2 938.1 936.8
310.5 311.3 304.6 291.7 281.1 270.1 252.5 232.9 218.7 204.9
183.7 162.3 147.7 133 111.6 91.2 78.3 66.8 49 36.3
30.8 28.1 25.1 22.9 21 19.6 17 14.9 13.6 12.2
10.2 8.3 7.4 6.9 5.7 6.1 10.1 20.9 48.8 81.9
106.6 131.9 172.3 216.7 245.8 276.1 320.9 367 396.7 425.2
467.1 510.2 537.4 564.6 603.8 643.2 667.9 693.2 728 761.5
781.8 801.4 828.5 852.8 868 880.7 898.1 912 920.3 926
932.9 936.2 936.8
310.5 308.6 303.6 293.4 284.7 275.1 258.9 241.4 228.6 215.3
193.6 172.4 158.7 144.9 124.3 106.1 95.1 84.5 69.3 55
45.8 38.5 29.2 23.4 20.6 18.3 15.5 13.4 12 11.1
9.7 8.5 8 7.1 6.3 9.7 27.7 25.1 50.6 85.1
109.1 135 173.9 216.8 245.9 275.6 319.4 362.7 390.5 420.9
464.8 507.5 536 565.1 605.6 645.4 672 696 732.8 764.8
785 805.3 830.9 854.3 868.8 881.5 898.1 911.8 919.4 925.1
931.3 934.9 936.8
310.5 308.6 304.8 298.6 292.2 284.5 270.6 253 239.7 226
205.9 186.6 173.3 160.5 141.8 122 109.1 96.7 78.1 61
50.5 40.8 27.4 20.1 17.8 16.4 14.3 12.3 10.9 10
8.6 7.8 6.8 6.4 5.7 8.9 26.1 25.5 50.6 85.1
109.1 135.6 175.5 217.3 245.8 273.7 318.5 360.8 390.5 419
462.5 504.6 534.3 561.6 604.7 644.7 671.9 696.6 733.6 766.5
787.3 808.2 834.8 859.6 873.5 886.8 903.5 917.3 924.8 930.5
936.7 938.6 936.8
310.5 309.1 307.6 302.3 297.3 291.3 279.5 263.7 250.9 239
219.4 200.8 188.5 176.1 157 134.5 120.3 106.1 85.9 65.5
52.7 40.3 24.6 20.6 18.3 16.5 14.3 12.3 10.9 10
8 6.6 5.7 4.8 4 7.7 26.9 25.6 49 84.9
108.3 134.9 175.5 213.8 243.5 272 316.2 358.4 388.2 417.3
461.7 502.2 531.3 559.1 602.4 641.6 668.8 693.5 730.5 763.5
785 805.3 832.5 855.9 870.4 883.1 899.7 913.3 920.2 925.9
932.1 934.9 936.8
